文档标题 | 信息 |
---|---|
Package Name | PLBG0121GA-A |
JEITA Standard | P-LFBGA121-10x10-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_6863 |
Lead Count | 121 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 10mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.4 |