文档标题 | 信息 |
---|---|
Package Name | PLBG0113JA-A |
Package Previous Code | BP-113V |
JEITA Standard | P-LFBGA113-8x8-0.65 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_6862 |
Lead Count | 113 |
Pb (Lead) Free | Yes |
长度 | 8mm |
宽度 | 8mm |
Thickness | 1.5mm |
Pkg. Dimensions (mm) | 8 x 8 x 1.5 |