文档标题 | 信息 |
---|---|
Package Name | PLBG0085KA-A |
JEITA Standard | P-LFBGA85-6x6-0.50 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_6860 |
Lead Count | 85 |
Pb (Lead) Free | Yes |
长度 | 6mm |
宽度 | 6mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 6 x 6 x 1.4 |