文档标题 | 信息 |
---|---|
Package Name | PRBG0560GA-A |
Package Previous Code | 560F7S |
JEITA Standard | P-HFBGA560-25x25-0.80 |
Package Status | Active |
Package Type | HFBGA |
类别 | IC |
Package Code | pkg_6854 |
Lead Count | 560 |
Pb (Lead) Free | Yes |
长度 | 25mm |
宽度 | 25mm |
Thickness | 2.6mm |
Pkg. Dimensions (mm) | 25 x 25 x 2.6 |