文档标题 | 信息 |
---|---|
Package Name | PRBG0524GB-A |
Package Previous Code | 524F7S-A |
JEITA Standard | P-HFBGA524-23x23-0.80 |
Package Status | Active |
Package Type | HFBGA |
类别 | IC |
Package Code | pkg_6853 |
Lead Count | 524 |
Pb (Lead) Free | Yes |
长度 | 23mm |
宽度 | 23mm |
Thickness | 2.4mm |
Pkg. Dimensions (mm) | 23 x 23 x 2.4 |