文档标题 | 信息 |
---|---|
Package Name | PRBG1089FB-A |
Package Previous Code | A89F7Z-A |
JEITA Standard | P-HBGA1089-35x35-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_6848 |
Lead Count | 1089 |
Pb (Lead) Free | Yes |
长度 | 35mm |
宽度 | 35mm |
Thickness | 2.5mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.5 |