文档标题 | 信息 |
---|---|
Package Name | PRBG0961FB-B |
Package Previous Code | 961F7Z-B |
JEITA Standard | P-HBGA961-33x33-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_6846 |
Lead Count | 961 |
Pb (Lead) Free | Yes |
长度 | 33mm |
宽度 | 33mm |
Thickness | 2.5mm |
Pkg. Dimensions (mm) | 33 x 33 x 2.5 |