文档标题 | 信息 |
---|---|
Package Name | PWQN0040LD-A |
Package Previous Code | 40PJR-A |
JEITA Standard | P-HWQFN40-5x5-0.40 |
Package Status | Active |
Package Type | HWQFN |
类别 | IC |
Package Code | pkg_6827 |
Lead Count | 40 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 0.8mm |
Pkg. Dimensions (mm) | 5 x 5 x 0.8 |