文档标题 | 信息 |
---|---|
Package Name | PTSP0038KB-B |
Package Previous Code | 38P2D-B |
JEITA Standard | P-HTSSOP38-4.4x9.7-0.50 |
Package Status | Active |
Package Type | HTSSOP |
类别 | IC |
Package Code | pkg_6812 |
Lead Count | 38 |
Pb (Lead) Free | Yes |
长度 | 9.7mm |
宽度 | 4.4mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 9.7 x 4.4 x 1.2 |