文档标题 | 信息 |
---|---|
Package Name | PRSP0008DE-B |
Package Previous Code | FP-8DGV |
JEITA Standard | P-SOP8-4.4x4.85-1.27 |
Package Status | Active |
Package Type | SOP |
类别 | IC |
Package Code | pkg_660 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 4.85mm |
宽度 | 4.4mm |
Thickness | 2.03mm |
Pkg. Dimensions (mm) | 4.85 x 4.4 x 2.03 |