文档标题 | 信息 |
---|---|
Package Name | PRSP0032DC-A |
Package Previous Code | FP-32DV |
JEITA Standard | P-SOP32-11.3x20.45-1.27 |
Package Status | Active |
Package Type | SOP |
类别 | IC |
Package Code | pkg_657 |
Lead Count | 32 |
Pb (Lead) Free | Yes |
长度 | 20.45mm |
宽度 | 11.3mm |
Thickness | 3mm |
Pkg. Dimensions (mm) | 20.45 x 11.3 x 3 |