文档标题 | 信息 |
---|---|
Package Name | PLSP0003ZB-A |
Package Previous Code | MPAK(T) |
JEITA Standard | SC-59A |
Package Status | Active |
Package Type | MPAK |
类别 | Dic |
Package Code | pkg_6113 |
Lead Count | 3 |
Pb (Lead) Free | Yes |
长度 | 2.95mm |
宽度 | 1.5mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 2.95 x 1.5 x 1.4 |