文档标题 | 信息 |
---|---|
Package Name | PVSN0008JD-A |
Package Previous Code | P8E1-65-432 |
JEITA Standard | - |
Package Status | Active |
Package Type | HVSON |
类别 | Dic |
Package Code | pkg_6042 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 3.15mm |
宽度 | 3mm |
Thickness | 1mm |
Pkg. Dimensions (mm) | 3.15 x 3 x 1 |