文档标题 | 信息 |
---|---|
Package Name | PTSP0024JB-A |
Package Previous Code | TTP-24DBV |
JEITA Standard | P-TSSOP24-4.4x7.8-0.65 |
Package Status | Active |
Package Type | TSSOP |
类别 | IC |
Package Code | pkg_53 |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 7.8mm |
宽度 | 4.4mm |
Thickness | 1.1mm |
Pkg. Dimensions (mm) | 7.8 x 4.4 x 1.1 |