文档标题 | 信息 |
---|---|
Package Name | PRBG0784DA-A |
Package Previous Code | 784F7D |
JEITA Standard | P-HBGA784-37.5x37.5-1.27 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_525 |
Lead Count | 784 |
Pb (Lead) Free | Yes |
长度 | 37.5mm |
宽度 | 37.5mm |
Thickness | 3.3mm |
Pkg. Dimensions (mm) | 37.5 x 37.5 x 3.3 |