文档标题 | 信息 |
---|---|
Package Name | PRBG0256FA-A |
Package Previous Code | 256F7X-C |
JEITA Standard | P-BGA256-17x17-1.00 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_514 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
长度 | 17mm |
宽度 | 17mm |
Thickness | 1.8mm |
Pkg. Dimensions (mm) | 17 x 17 x 1.8 |