文档标题 | 信息 |
---|---|
Package Name | PTBG0145KA-A |
Package Previous Code | P145F1-50-BNB-1 |
JEITA Standard | P-TFBGA145-7x7-0.50 |
Package Status | Active |
Package Type | TFBGA |
类别 | IC |
Package Code | pkg_5088 |
Lead Count | 145 |
Pb (Lead) Free | Yes |
长度 | 7mm |
宽度 | 7mm |
Thickness | 1.01mm |
Pkg. Dimensions (mm) | 7 x 7 x 1.01 |