文档标题 | 信息 |
---|---|
Package Name | PTQP0100LB-A |
Package Previous Code | 100PFB-A |
JEITA Standard | P-TFQFP100-12x12-0.40 |
Package Status | Active |
Package Type | TFQFP |
类别 | IC |
Package Code | pkg_508 |
Lead Count | 100 |
Pb (Lead) Free | Yes |
长度 | 12mm |
宽度 | 12mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.2 |