文档标题 | 信息 |
---|---|
Package Name | PLQP0080KB-A |
Package Previous Code | 80P6Q-A |
JEITA Standard | P-LFQFP80-12x12-0.50 |
Package Status | Active |
Package Type | LFQFP |
类别 | IC |
Package Code | pkg_495 |
Lead Count | 80 |
Pb (Lead) Free | Yes |
长度 | 12mm |
宽度 | 12mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.7 |