文档标题 | 信息 |
---|---|
Package Name | PRQP0064JA-A |
Package Previous Code | 64P6S-A |
JEITA Standard | P-QFP64-10x14-0.65 |
Package Status | Active |
Package Type | QFP |
类别 | IC |
Package Code | pkg_480 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 14mm |
宽度 | 10mm |
Thickness | 3.05mm |
Pkg. Dimensions (mm) | 14 x 10 x 3.05 |