文档标题 | 信息 |
---|---|
Package Name | PRSJ0044DA-A |
Package Previous Code | 44P0K |
JEITA Standard | P-SOJ44-10.16x28.47-1.27 |
Package Status | Active |
Package Type | SOJ |
类别 | IC |
Package Code | pkg_475 |
Lead Count | 44 |
Pb (Lead) Free | Yes |
长度 | 28.47mm |
宽度 | 10.16mm |
Thickness | 3.55mm |
Pkg. Dimensions (mm) | 28.47 x 10.16 x 3.55 |