文档标题 | 信息 |
---|---|
Package Name | PTSB0044GA-A |
Package Previous Code | 44P3W-H |
JEITA Standard | P-TSOP(2)44-10.16x18.41-0.80 |
Package Status | Active |
Package Type | TSOP(2) |
类别 | IC |
Package Code | pkg_470 |
Lead Count | 44 |
Pb (Lead) Free | Yes |
长度 | 18.41mm |
宽度 | 10.16mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 18.41 x 10.16 x 1.2 |