文档标题 | 信息 |
---|---|
Package Name | PTSP0014JA-B |
Package Previous Code | TTP-14DV |
JEITA Standard | P-TSSOP14-4.4x5-0.65 |
Package Status | Active |
Package Type | TSSOP |
类别 | IC |
Package Code | pkg_47 |
Lead Count | 14 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 4.4mm |
Thickness | 1.1mm |
Pkg. Dimensions (mm) | 5 x 4.4 x 1.1 |