文档标题 | 信息 |
---|---|
Package Name | PTSA0048KA-A |
Package Previous Code | 48P3R-B |
JEITA Standard | P-TSOP(1)48-12x18.4-0.50 |
Package Status | Active |
Package Type | TSOP(1) |
类别 | IC |
Package Code | pkg_466 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 18.4mm |
宽度 | 12mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 18.4 x 12 x 1.2 |