文档标题 | 信息 |
---|---|
Package Name | PLSP0016JA-A |
Package Previous Code | 16P2E-A |
JEITA Standard | P-LSSOP16-4.4x5-0.65 |
Package Status | Active |
Package Type | LSSOP |
类别 | IC |
Package Code | pkg_445 |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 4.4mm |
Thickness | 1.45mm |
Pkg. Dimensions (mm) | 5 x 4.4 x 1.45 |