文档标题 | 信息 |
---|---|
Package Name | PRSP0014DD-A |
Package Previous Code | 14P2N-A |
JEITA Standard | P-SOP14-5.3x10.1-1.27 |
Package Status | Active |
Package Type | SOP |
类别 | IC |
Package Code | pkg_433 |
Lead Count | 14 |
Pb (Lead) Free | Yes |
长度 | 10.1mm |
宽度 | 5.3mm |
Thickness | 2.1mm |
Pkg. Dimensions (mm) | 10.1 x 5.3 x 2.1 |