文档标题 | 信息 |
---|---|
Package Name | PRDP0064BA-A |
Package Previous Code | 64P4B |
JEITA Standard | P-SDIP64-17x56.4-1.78 |
Package Status | Active |
Package Type | SDIP |
类别 | IC |
Package Code | pkg_430 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 56.4mm |
宽度 | 17mm |
Thickness | 5.08mm |
Pkg. Dimensions (mm) | 56.4 x 17 x 5.08 |