文档标题 | 信息 |
---|---|
Package Name | PRDP0016AA-A |
Package Previous Code | 16P4 |
JEITA Standard | P-DIP16-6.3x19-2.54 |
Package Status | Active |
Package Type | DIP |
类别 | IC |
Package Code | pkg_419 |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 19mm |
宽度 | 6.3mm |
Thickness | 4.5mm |
Pkg. Dimensions (mm) | 19 x 6.3 x 4.5 |