文档标题 | 信息 |
---|---|
Package Name | PRSS0005AA-A |
Package Previous Code | 5P5T |
JEITA Standard | P-SIP5-4x11.7-2.54 |
Package Status | Active |
Package Type | SIP |
类别 | IC |
Package Code | pkg_415 |
Lead Count | 5 |
Pb (Lead) Free | Yes |
长度 | 11.7mm |
宽度 | 4mm |
Thickness | 6.1mm |
Pkg. Dimensions (mm) | 11.7 x 4 x 6.1 |