文档标题 | 信息 |
---|---|
Package Name | PRSP0028DC-A |
Package Previous Code | FP-28D |
JEITA Standard | P-SOP28-8.4x18.3-1.27 |
Package Status | Active |
Package Type | SOP |
类别 | IC |
Package Code | pkg_37 |
Lead Count | 28 |
Pb (Lead) Free | Yes |
长度 | 18.3mm |
宽度 | 8.4mm |
Thickness | 2.5mm |
Pkg. Dimensions (mm) | 18.3 x 8.4 x 2.5 |