文档标题 | 信息 |
---|---|
Package Name | PWQN0064LA-A |
Package Previous Code | P64K8-40-9B5-4 |
JEITA Standard | P-HWQFN64-8x8-0.40 |
Package Status | Active |
Package Type | HWQFN |
类别 | IC |
Package Code | pkg_3445 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 8mm |
宽度 | 8mm |
Thickness | 0.8mm |
Pkg. Dimensions (mm) | 8 x 8 x 0.8 |