文档标题 | 信息 |
---|---|
Package Name | PTQP0064LC-A |
Package Previous Code | P64GA-40-9EV-2 |
JEITA Standard | P-TFQFP64-7x7-0.40 |
Package Status | Active |
Package Type | TFQFP |
类别 | IC |
Package Code | pkg_3306 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 7mm |
宽度 | 7mm |
Thickness | 1.2mm |
Pkg. Dimensions (mm) | 7 x 7 x 1.2 |