文档标题 | 信息 |
---|---|
Package Name | PRSP0038JD-A |
Package Previous Code | P38GS-65-BGG-2 |
JEITA Standard | P-SSOP38-0300-0.65 |
Package Status | Active |
Package Type | SSOP |
类别 | IC |
Package Code | pkg_3284 |
Lead Count | 38 |
Pb (Lead) Free | Yes |
长度 | 12.7mm |
宽度 | 5.6mm |
Thickness | 1.8mm |
Pkg. Dimensions (mm) | 12.7 x 5.6 x 1.8 |