文档标题 | 信息 |
---|---|
Package Name | PRSP0030JB-A |
Package Previous Code | P30GS-65-300B-4 |
JEITA Standard | P-SSOP30-0300-0.65 |
Package Status | Active |
Package Type | SSOP |
类别 | IC |
Package Code | pkg_3280 |
Lead Count | 30 |
Pb (Lead) Free | Yes |
长度 | 9.85mm |
宽度 | 6.1mm |
Thickness | 2mm |
Pkg. Dimensions (mm) | 9.85 x 6.1 x 2 |