文档标题 | 信息 |
---|---|
Package Name | PRSP0016JC-A |
Package Previous Code | P16MA-65-FAA-2 |
JEITA Standard | P-SSOP16-4.4x5.0-0.65 |
Package Status | Active |
Package Type | SSOP |
类别 | IC |
Package Code | pkg_3272 |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 4.4mm |
Thickness | 1.725mm |
Pkg. Dimensions (mm) | 5 x 4.4 x 1.725 |