文档标题 | 信息 |
---|---|
Package Name | PLSP0010JA-A |
Package Previous Code | P10MA-65-CAC-2 |
JEITA Standard | P-LSSOP10-4.4x3.6-0.65 |
Package Status | Active |
Package Type | LSSOP |
类别 | IC |
Package Code | pkg_3269 |
Lead Count | 10 |
Pb (Lead) Free | Yes |
长度 | 4.4mm |
宽度 | 3.6mm |
Thickness | 1.45mm |
Pkg. Dimensions (mm) | 4.4 x 3.6 x 1.45 |