文档标题 | 信息 |
---|---|
Package Name | PRSP0016DH-B |
Package Previous Code | FP-16DAV |
JEITA Standard | P-SOP16-5.5x10.06-1.27 |
Package Status | Active |
Package Type | SOP |
类别 | IC |
Package Code | pkg_32 |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 10.06mm |
宽度 | 5.5mm |
Thickness | 2.2mm |
Pkg. Dimensions (mm) | 10.06 x 5.5 x 2.2 |