文档标题 | 信息 |
---|---|
Package Name | PVBG0097LA-A |
Package Previous Code | P97F1-40-AN8-2 |
JEITA Standard | P-VFBGA97-5x5-0.40 |
Package Status | Active |
Package Type | VFBGA |
类别 | IC |
Package Code | pkg_2947 |
Lead Count | 97 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 0.99mm |
Pkg. Dimensions (mm) | 5 x 5 x 0.99 |