文档标题 | 信息 |
---|---|
Package Name | PLBG0064JB-A |
Package Previous Code | P64F1-65-BA4-2 |
JEITA Standard | P-LFBGA64-6x6-0.65 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_2923 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 6mm |
宽度 | 6mm |
Thickness | 1.51mm |
Pkg. Dimensions (mm) | 6 x 6 x 1.51 |