文档标题 | 信息 |
---|---|
Package Name | PVBG0064KD-A |
Package Previous Code | P64F1-50-AN1-2 |
JEITA Standard | P-VFBGA64-5x5-0.50 |
Package Status | Active |
Package Type | VFBGA |
类别 | IC |
Package Code | pkg_2920 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 1mm |
Pkg. Dimensions (mm) | 5 x 5 x 1 |