文档标题 | 信息 |
---|---|
Package Name | PVBG0064LA-A |
Package Previous Code | P64F1-40-AA2-2 |
JEITA Standard | P-VFBGA64-4x4-0.40 |
Package Status | Active |
Package Type | VFBGA |
类别 | IC |
Package Code | pkg_2918 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 4mm |
宽度 | 4mm |
Thickness | 0.99mm |
Pkg. Dimensions (mm) | 4 x 4 x 0.99 |