文档标题 | 信息 |
---|---|
Package Name | PLBG0273JA-B |
Package Previous Code | P273F1-65-FNB-1 |
JEITA Standard | P-LFBGA273-15x15-0.65 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_2857 |
Lead Count | 273 |
Pb (Lead) Free | Yes |
长度 | 15mm |
宽度 | 15mm |
Thickness | 1.51mm |
Pkg. Dimensions (mm) | 15 x 15 x 1.51 |