文档标题 | 信息 |
---|---|
Package Name | PLBG0257JA-A |
Package Previous Code | P257F1-65-FA5-1 |
JEITA Standard | P-LFBGA257-14X14-0.65 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_2854 |
Lead Count | 257 |
Pb (Lead) Free | Yes |
长度 | 14mm |
宽度 | 14mm |
Thickness | 1.53mm |
Pkg. Dimensions (mm) | 14 x 14 x 1.53 |