文档标题 | 信息 |
---|---|
Package Name | PLBG0144GG-A |
Package Previous Code | P144F1-80-EAP-2 |
JEITA Standard | P-LFBGA144-12x12-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_2792 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
长度 | 12mm |
宽度 | 12mm |
Thickness | 1.36mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.36 |