文档标题 | 信息 |
---|---|
Package Name | PLBG0129JA-A |
Package Previous Code | P129F1-65-CN7-2 |
JEITA Standard | P-LFBGA129-9x9-0.65 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_2788 |
Lead Count | 129 |
Pb (Lead) Free | Yes |
长度 | 9mm |
宽度 | 9mm |
Thickness | 1.31mm |
Pkg. Dimensions (mm) | 9 x 9 x 1.31 |