文档标题 | 信息 |
---|---|
Package Name | PRBG1521FC-A |
Package Previous Code | P1521F5-100-UA8-2 |
JEITA Standard | P-HBGA1521-40x40-1.00 |
Package Status | Active |
Package Type | HBGA |
类别 | IC |
Package Code | pkg_2522 |
Lead Count | 1521 |
Pb (Lead) Free | Yes |
长度 | 40mm |
宽度 | 40mm |
Thickness | 3.85mm |
Pkg. Dimensions (mm) | 40 x 40 x 3.85 |