文档标题 | 信息 |
---|---|
Package Name | PRBG0585GC-A |
JEITA Standard | P-FBGA585-21x21-0.80 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | FBGA |
Package Code | pkg_20134 |
Lead Count | 585 |
Pb (Lead) Free | Yes |
长度 | 21mm |
宽度 | 21mm |
Thickness | 2.45mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 21 x 21 x 2.45 |