文档标题 | 信息 |
---|---|
Package Name | PLQP0144KF-A |
JEITA Standard | P-LFQFP144-20x20-0.50 |
Package Description | Terminal Material - Base: Cu, Terminal Material - Sn |
Package Status | Active |
Package Type | LFQFP |
类别 | IC |
Package Code | pkg_20121 |
Lead Count | 144 |
Pb (Lead) Free | Yes |
长度 | 20mm |
宽度 | 20mm |
Thickness | 1.6mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 20 x 20 x 1.6 |