文档标题 | 信息 |
---|---|
Package Name | SUBG0016KB-A |
JEITA Standard | S-UFBGA16-1.871x2.478-0.50 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | S-UFBGA |
类别 | IC |
Package Code | pkg_20115 |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 2.478mm |
宽度 | 1.871mm |
Thickness | 0.6mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 2.478 x 1.871 x 0.6 |