文档标题 | 信息 |
---|---|
Package Name | PLBG0224GD-A |
JEITA Standard | P-LFBGA224-13x13-0.80 |
Package Description | Terminal Material - Base: Sn-Ag-Cu |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_20113 |
Lead Count | 224 |
Pb (Lead) Free | Yes |
长度 | 13mm |
宽度 | 13mm |
Thickness | 1.47mm |
Pitch | 0.8mm |
Pkg. Dimensions (mm) | 13 x 13 x 1.47 |